It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Adsorption Systems

Xylem’s adsorber systems contain granular activated carbon that facilitate the transfer of contaminants onto the media as the vapor or liquid stream passes through one or more vessels. When the contaminant level in the carbon bed reaches the saturation point, the carbon is removed and regenerated at an off-site facility or removed and disposed.

We offer a turnkey carbon program for systems that are permanent and hard-piped. Our service crew mobilizes on-site to remove, package, label and transport the spent carbon in UN/D.O.T.-approved containers. Inspection of the vessel interior and internal distributors is conducted and minor repairs are made. The adsorber is refilled with high quality activated carbon and the spent carbon is transported to our reactivation facilities.

Our adsorber exchange program is a simple and cost-effective way to handle your removable adsorber equipment tanks. When the activated carbon has reached the end of its useful service life and the activated carbon inside is “spent,” your local Evoqua technician delivers fresh carbon tanks to your site. We assist with the spent carbon profiling and acceptance procedures necessary for removal and reactivation of your spent carbon.

Adsorption Systems

  • Aqua-Scrub® Carbon Adsobers

    The Aqua-Scrub® Carbon Adsorbers are designed to provide uniform water flow for consistent treatment and to ensure efficient carbon usage.
  • PG Polyglass Liquid Phase Adsorbers

    The PG Polyglass Carbon Adsorbers are engineered to remove contaminants from high pressure liquid streams while providing maximum corrosion resistance. These...
  • ROB-1 Mobile Steel Adsorber

    The ROB-1 Mobile Steel Adsorber rental system is engineered and pre-fabricated to remove contaminants and/or odor from vapor streams. It is internally lined...
  • RB Roll-off Carbon Adsorbers

    The RB Carbon Adsorbers are well suited for the removal of VOC's from high flow air streams and other emission control applications.
  • VPM Vapor Adsorber

    The VPM Vapor Adsorber rental systems are prefabricated steel vessels engineered to remove contaminants and/or odor from air at moderate flow rates with low...
  • FB Vapor Phase Carbon Adsorbers

    The FB Carbon Adsorbers are well suited for the removal of VOC’s from low to moderate flow air streams and other emission control applications.
  • LP Carbon Adsorbers

    The LP Adsorption Systems are rental systems designed to remove dissolved organic contaminants from water.

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.