It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ozone Systems

Ozone is one of the most powerful commercially available oxidizing and disinfecting agents. Oxidation and disinfection occur when ozone comes into contact with substances, including microorganisms (viruses, molds, and bacteria), as well as organic and inorganic compounds (metal ions, plastics and rubbers). Ozone gas quickly dissolves in water, contacts with wetted surfaces, and then decomposes back to oxygen in solution, leaving effectively no residuals in the treatment stream. 

Ozone Systems

  • G Series Ozone Generator Systems

    Pacific Ozone ® G Ozone Generators are compact and rugged, air-cooled ozone gas generators. They provide safe and sustainable solutions to disinfection...
  • MG Series Ozone Generators

    The advanced air-cooled design of the Pacific Ozone ® MG Ozone Generator delivers large ozone production of up to 1.1kg/hr (60lb/ day)....
  • GS Series Ozone Generator Systems

    The GS combines the performance of G Series Ozone Generators with an onboard oxygen concentrator fully integrated into the robust stainless steel enclosure....
  • PGS Peak Ozone Generators

    The PGS Peak series Packaged Ozone Systems provide flexibility integrate into industrial disinfection processes. Ozone production and delivery ranges from...
  • PC Series Portable Cart

    The PC Series is a 36g/h portable ozone water cart that provides dissolved ozone wherever it is needed for diverse on-site applications. The PC Series is ideal...
  • Ozone Feed Gas

    Feed gas systems (oxygen concentrators and air dryers) for corona discharge ozone generators and generating systems.
  • GSO 18 ozone system

    Ozone Generators for Small and Medium Applications Xylem’s GSO 18 Series Wedeco ozone systems are designed to produce ozone effectively from 11 - 420...
  • Modular HC Ozone System

    Ozone generators for small and laboratory applications ​Xylem’s small Modular Wedeco ozone systems are designed to produce ozone effectively from 2 - 8...
    Discontinued product
  • OCS ozone system

    WEDECO "plug and play" OCS unit ​Wedeco Ozone Complete Systems (OCS) are designed to meet the customer requirements, and are a ready-to-install and easy to...

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.