It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

FCNA Code 1 Filters

FCNA cartridges are designed to deliver precision filtration through the patented advanced melt blown CoLD™ technology structure. Absolute filtration with sharp particle cutoffs deliver precise removal efficiencies with outstanding retention efficiency, mechanical strength, and long on-stream life. This high purity filter is made of 100% polypropylene and is free of surfactants, binders, and adhesives making them ideal for use in food and beverage applications. Multi-zone design produces a gradient pore structure to provide pre and post filtration in a single cartridge. Code 10 filters feature a single open end with one 120 O-ring and a flat closed end.

Code 10 filters are generally called ""Pentek"" style as they fit into standard Pentek® housings.

FCNA Code 1 Filters