It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Mixers / Agitators

Chemical mixers help to dissolve, mix, and keep chemicals in solution.

Pulsafeeder Mixers are available in bracket mount, clamp mount, flange mount, and thread mount styles and feature a 316 SS shaft with an integral impeller. Special epoxy and vinyl shaft coatings are available for applications where the solution being agitated is not compatible with 316 SS.

LMI offers a range of agitators with fractional horsepower motors to fit LMI 35 and 50 gallon tanks. Impellers are available in Neoprene R and epoxy coated stainless steel for a wide variety of chemicals. Mounting hardware and a pump suction tube wand are included when required to complete the installation.

Mixers / Agitators