It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Stenner STS Systems

Stenner™ STS systems consist of a chemical feed pump pre-mounted on a chemical tank and can be built with any of the following pumps - Classic Single Head Adjustable, Classic Single Head Fixed, M128, Econ FP, Econ T, Econ Stennicator, and Econ Integrator™. Select from three sizes and two colors of tanks:

  • 7.5-gallon (28.4 liters)
  • 15-gallon (56.8 liters)
  • 30-gallon (113.6 liters)
  • UV resistant gray
  • Translucent white

The polyethylene tank construction is both lightweight and rugged. The tank has incremental solution level indicators and is equipped with a child resistant lid. The pumps are vertically mounted over the tank's containment basin. A rain roof is included with Classic series models to help protect the motor in outdoor installations. Tanks are also sold separately.

Stenner STS Systems