It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< 100PSI Adjustable Peristaltic

Designed for adjustable rate chemical dosing in open feeding or other applications where the fluid pressure is less than 100PSI.

Pulsafeeder Chem-Tech XP peristaltic pumps are available in models to pump up to 80PSI (max 7GPD) and 80GPD (max 25PSI). Adjustable rate models have an electronic timer module that provides 20:1 turndown control for enhanced flexibility. Pulsafeeder XP feeders are available with the following options:

Pulse Input Models: Internal timer accepts pulses from a contacting head water meter. Adjustable to run the pumps from .1 to 1 sec., .2 to 10 sec., or from 1.0 to 60 sec. per pulse.

Flow Switch Activated Models: Activated when flow rate through the included 3/4"" NPT flow switch reaches 1 GPM and deactivated when flow rate is less than 1 GPM.

Dry Contact Input Models: Activates pump upon closure of a dry contact switch, and deactivates when opened. Pump equipped with a 6' lead for connection to the customer supplied switch.

Timer Models: 7 Day, 8 Event Electronic Timer.

Stenner™45M and 85M Series peristaltic metering pumps inject solutions at an adjustable rate against pressures up to 25PSI. The feed rate control has an external dial ring that is labeled L to 10 offering an adjustable output range from 5% to 100% in 2.5% increments. Unique Stenner™features include:

Interchangeable pump heads and tubes to convert one model to another - not necessary to purchase a new pump.

Easy and fast tube replacement without tools with the QuickPro® pump head.

The pump is built with two detachable components - the motor and the pump head that can be separated without tools.

< 100PSI Adjustable Peristaltic