It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Temporary Water Treatment

PreFlex® Pretreatment Units

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Modular, pre-plumbed, skid-mounted pretreatment vessels used as a multimedia filter, iron filter, activated carbon filter or softener.

  • Guaranteed water quality and quantity
  • No capital investment
  • Broad-based service network with strategically located regeneration facilities
  • Extensive fleet to provide capacity on demand
  • Reduced installation cost and time
  • No on-site handling or storage of chemicals

PreFlex® pretreatment units from Evoqua Water Technologies are modular, pre-plumbed, skid-mounted pretreatment vessels used as a multimedia filter, iron filter, activated carbon filter or softener.

PreFlex units provide temporary water filtration and softening. They are completely plumbed, skid mounted pretreatment units designed to produce up to 300 gpm as a multimedia filter and 500 gpm as a softener. Configured in parallel or series, PreFlex units may be used in conjunction with other Evoqua treatment products for a fully integrated water treatment system to meet your plants flow and quality requirements.

Evoqua’s mobile systems, including the PreFlex units, include a guarantee on quality and quantity of produced water. A reliable and extensive service, an ever expanding mobile fleet and strategically located regeneration facilities allow Evoqua to service out large North American customer base.

  • ASME code tanks
  • Nema4/4X panels
  • PLC controls Portable
  • Skid-mounted
  • High flow rate
  • Industrial design