It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Short Term Operating Contract

Mobile Clarification Trailer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Self-contained, trailer-mounted units and skidded units capable of treating highly turbid water.

Trailers are easy installation with flanged connections and ready utility hook up
  • Comprehensive QA program to ensure quality and quantity of water produced
  • Broad-based service network with strategically located regeneration facilities
  • Extensive fleet to provide capacity on demand
  • Reduced installation cost and time

Evoqua Water Technologies' mobile clarification treatment systems are either self-contained, trailer-mounted units or skidded units capable of treating highly turbid water.

Evoqua's mobile clarification treatment units feature ballasted clarification to enhance floc formation and increase the settling rate. This process produces higher quality effluent than other methods of clarification, making it ideal for difficult-to-treat water with high turbidity, high TOC, algae or very cold water. System can produce stable, high-quality effluent at up to 1000 gpm for trailer units and 2,500 gpm for skidded units from rapidly fluctuating raw water sources.

Evoqua Water Technologies guarantees the quality and quantity of produced water from its mobile treatment systems. A reliable and extensive service network, an ever-expanding trailer fleet and strategically located regeneration facilities allow Evoqua to effectively serve our large North American customer base.

Small footprint
  • No capital investment
  • Self-contained systems include instrumentation and equipment for automatic and monitored operation