It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Short Term Operating Contract

Mobile Demineralizer Trailer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

MODI (Mobile Deionization) is a plug and play trailerized/portable treatment solution for temporary use.

  • Evoqua equipment will be up and running within hours meeting customer specifications
  • Reduce downtime or avoid shutdowns allowing customer to meet production requirements
  • Testing allows trailer to meet quality at start-up every time limiting additional operating costs to customer
  • Operational reliability equates to customer cost savings on staffing and avoid unnecessary shutdowns
  • Peace of mind knowing they have a reliable vendor close by who can answer to their immediate needs, can monitor their system when needed, allowing the customer to focus on productivity.

For over 30 years, Evoqua Water Technologies has met the temporary water and emergency water needs of our customers using mobile deionization (DI) trailers. Mobile deionization (DI) trailers are ideal for temporary and emergency water needs. A reliable and extensive service network, an ever-expanding trailer fleet and strategically located regeneration facilities allow Evoqua to effectively serve our large North American customer base. Our mobile DI trailers have remote monitoring allowing us to evaluate trailer performance.

Evoqua offers several mobile demineralizers trailers to meet your needs:

  • A high capacity configurable trailer that allows variable resin loadings to maximize the trailer throughput. These flexible trailers have a nominal 7 to 10 million grain capacity with a flow range from 50 to 400 gpm.
  • High capacity and high flow rate flow trailers with strong acid cation, strong base anion, and mixed bed resin. These various trailers have a nominal 5 million grain capacity and a flow range of 50 to 600 gpm.
  • Medium capacity trailers with strong acid cation, strong base anion, and mixed bed resin. These various trailers have a nominal 2 to 3 million grain capacity and a flow range of 50 to 200 gpm.
  • Trailers to treat waters with high Free Mineral Acidity. These trailers have strong acid cation, weak base anion, strong base anion, and mixed bed resin. These trailers have a nominal 4.5 million grain capacity and a flow range of 50 - 200 gpm.

Evoqua Water Technologies guarantees the quality and quantity of produced water from its mobile treatment systems.

  • Rapid response and startup to produce high quality water typically within hours
  • No capital investment and no on-site waste generation or hazardous chemical handling
  • Reliable and versatile equipment with water quality and volume guaranteed within ±20% of site specific capacity
  • Remote condition monitoring is available and alarms allows personnel to respond promptly and predictively schedule the next exchange
  • Broad-based service network with nine (9) strategically located regeneration facilities
  • Comprehensive QA program to ensure quality and quantity of water produced
  • Climatized trailers for severe weather conditions
  • Simple installation, convenient hose and utility connections
  • Extensive fleet to provide capacity on demand