It looks like you are coming from United States, but the current site you have selected to visit is Iraq. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
ecocircĀ® 20-18 / ecocirc+ 20-18

The ecocirc 20-18 is the one pump that replaces 70.

Bell & Gossett’s powerful new variable speed ECM smart circulator is so versatile, it can replace as many as 70 different pumps on the market today. That means you can drastically reduce your inventory in warehouses and on trucks, making the ecocirc® 20-18 the simple solution for a wide variety of heating, cooling and potable water applications.

Plus, it’s one adaptable, efficient, connected pump.

The ecocirc 20-18 can adapt to a multitude of applications because it’s equipped with the most modes and the widest fluid temperature range of any circulator. What’s more, it provides industry leading efficiency at EEI levels at or below 0.18. On top of all that, the ecocirc+ 20-18 model has Bluetooth connectivity, giving you total control of your pump from a smartphone. It’s one versatile pump.

It’s one pump with two highly-efficient versions.

ecocirc 20-18: The basic version is a reliable, efficient variable speed ECM circulator with a variety of features that make it suitable for most residential systems.

  • A maximum of 20 ft. of head and 18 GPM
  • 70W maximum power
  • Three modes: proportional pressure, constant pressure and adjustable speed control
  • Fluid temperature: 14-230ºF
  • Complete integrated system protection via CircGuard™
  • Automatic air purge to remove any air trapped in the pump
  • A one-turn knob and a multicolor LED display for easy reading and setting of the pump
  • A check valve, included
  • An insulation shell, included

ecocirc+ 20-18: The “plus version” comes with all the standard features that come with the basic version, plus an assortment of smart features that put control right at your fingertips.

  • Bluetooth communication with the “MY ecocirc®” app
    • Remote product control
    • Troubleshooting guide
    • Product information and selection
    • Product registration
    • Available for Apple and Android devices
  • A 0-10V input
  • Temperature control
  • Differential pressure control
  • eAdapt auto-learn and Night Mode

App home_edited-correct.png

App 1.png

It’s one pump with a multitude of applications.

31137_XYL_B&G ecocirc20-18 LandingPg icon1-heating.png31137_XYL_B&G ecocirc20-18 LandingPg icon2-residential.png31137_XYL_B&G ecocirc20-18 LandingPg icon3-domestic.png31137_XYL_B&G ecocirc20-18 LandingPg icon4-systems.png31137_XYL_B&G ecocirc20-18 LandingPg icon5-underfloor.png31137_XYL_B&G ecocirc20-18 LandingPg icon6-thermal.png

ecocirc 20-18 provides superior performance for heating, cooling and potable water applications. Its performance can be targeted to a wide variety of individual applications, thanks to its broad spectrum of settings.

Contact your rep for a demo

31137_XYL_B&G ecocirc20-18 LandingPg chart1-fixed speed.png

Discover the one and only pump you need.

Discover the one and only pump you need.

To build and operate an efficient water system, you need both the right products and experts who know the application. Bell & Gossett’s trusted network of partners have the experience you need to get the job done right.

Contact your rep for a demo