It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Packaged High Purity Water Systems

VRx System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hot water sanitizable process water generation system for pharmaceutical, medical device, cosmetics and personal care manufacturing

  • Designed to minimize microbial growth
  • Designed for ease of operation, sampling, access and maintenance
  • Easily integrates with pretreatment
  • Efficient in both water and power consumption
  • Ideal for the production of compendial purified water and WFI

The VRx system is a Hot Water Sanitizable (HWS) system built on a standardized platform. Designed for the minimization of microbial growth, the VRx system employs the use of all stainless steel tubing throughout the skid. The system is engineered with the industry leading CDI module and our patented S3 capabilities that provide for maximum efficiencies and ease of use.

The VRx system is the ideal system for the production of compendial Purified Water. Learn more about our VRx Water for Injection (WFI) System.

The VRx System has configurable options to match each unique application, process preferences and challenging feed water sources. This evolutionary and robust standardized design, eliminates engineering delays and is offered with competitive lead times.

  • Standardized pharmaceutical system with multiple flow rate options
  • Designed to minimize microbial growth
  • Chlorinated break tank to minimize bacterial growth
  • High quality 316L stainless steel material used through the process water makeup from the break tank to the final filter, including all sanitary piping w/ tri-clamp connections on valves and instrumentation.
  • Modular programming with premium PLC/HMI (Siemens or Allen-Bradley)
  • Three selectable operational modes: S3 rapid sanitization, high recovery recirculation up to 100% and start/stop/standby/flush
  • Selectable process water components
  • Available in a 1 pass or 2 pass RO configuration.
  • Energy efficient design with integrated cost saving features
  • Comprehensive GAMP compliant validation documentation package and protocols, including detailed engineering/design documents and certs

  • Fully operational wet FAT performed on all systems allowing for easy installation and fast start-up
  • User flexibility to operate the water makeup system to optimize production
  • Standard operational controls allow the operator to switch from one operational mode to another as production line requirements change.
  • Configured design lets you choose the components you want to deliver the required final water quality based on your incoming water supply.
  • Ability to track and monitor total utility consumption for accurate operational decisions.
  • Range of flow rates to meet production requirements with a standardized skidded package