It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Packaged High Purity Water Systems

VRx Water for Injection (WFI) System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hot water sanitizable system built on a standardized platform for the generation of Water for Injection (WFI) in accordance with USP, EP, and JP monographs.

  • Designed to minimize microbial growth
  • Ease of operation and maintenance
  • Efficient water and power consumption
  • Comprehensive GAMP compliant validation documentation
  • 24/7 remote monitoring available with our Water One® Services program

The VRx WFI system is a Hot Water Sanitizable (HWS) system built on a standardized platform for the generation of Water for Injection (WFI) in accordance with USP, EP, and JP monographs.

Designed for the minimization of microbial growth, the VRx WFI system employs the use of all stainless steel tubing and chlorine injection at the front of the skid. The system is engineered with the industry leading CDI-LX® module. We also offer our patented S3 capabilities as an option for maximum efficiency and ease of use.

The VRx System has configurable options to match each unique application, process preferences and challenging feed water sources. This evolutionary and robust standardized design eliminates engineering delays and is offered with competitive lead times.

  • Standardized pharmaceutical system with five flow rate options
  • Comprehensive GAMP compliant validation documentation package and protocols including detailed engineering/design documents and certifications
  • High quality 316L stainless steel tubing throughout the system
  • Chlorinated break tank to minimize bacterial growth
  • Modular programming with premium PLC/HMI
  • Fully operational wet FAT performed on all systems for ease of installation and fast start-up
  • Single point electrical and pneumatic connections, simplifying field install requirements
  • High recovery options available on large capacity units
  • 24/7 remote monitoring available through our Water One® Services program with access to production, water quality and system performance data

  • Provides high quality water to meet your application needs
  • Ease of operation and maintenance
  • Minimizes bacterial growth
  • Easily integrates with plant wide automation systems
  • Supports sustainability goals with efficient water and power consumption
  • Unsurpassed local service support with industry expertise