It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Packaged High Purity Water Systems

IonRight® System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The IonRight® system combines reverse osmosis and electrodeionization technologies into one cohesive, standard package for reliable, dependable high quality water

  • Provides a more continual and consistent, high quality product water than traditional Service Deionization (SDI)
  • No capital investment needed
  • Fewer service visits with fewer process interruptions and overall cost savings
  • Eco-friendly solution reduces overall consumption of fuel and chemicals
  • All-inclusive pricing with conveniently scheduled service visits from Evoqua highly qualified, local service technicians
  • No on-site chemicals needed with off-site membrane and CDI® deionization system cleaning

Reverse osmosis technology combined with electro-deionization for high purity water. The IonRight® system is a combined package product, capable of “plug and play” replacement of separate bed and/or mixed bed Service Deionization (SDI). The system’s proprietary design is highly reliable, has low maintenance costs and is as easy to move, install and operate as SDI tanks.

Evoqua offers the IonRight system with an all-inclusive package called Water One® services. The package offers a fixed monthly charge over the term of the agreement. There are no tanks to exchange, resulting in greater uptime with fewer process interruptions for your plant.

  • Available in two models and two flow rates
  • Produces product water capable of 1 microSiemens/cm (1 megohm-cm) or better
  • Modular configuration for easy maintenance or replacement of service items
  • Integrated control panel and power supply
  • Auto on/off operation with “instant on” feature
  • Potable water feed with carbon and softener pretreatment
  • UL Listed/CSA Approved control panel
  • Pre-engineered design; can add units in parallel for higher flow rates

Specifications