It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

CENTRA-RDS System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The CENTRA RDS system is a storage and recirculating distribution system designed to work with other CENTRA® or PURELAB® systems or existing purification installations. In addition to storing and distributing pure water, the CENTRA-RDS system maintains and improves water purity.

High usage, high quality water storage and distribution system for general and analytical laboratory applications.

The CENTRA-RDS System distributes high purity water throughout a building or a suite of laboratories via a loop system making it highly flexible and reliable. It is suitable for a range of applications requiring type I and type II water.

  • Delivers up to 30 liters per minute of type I and type II water from a distribution loop
  • Reliable continual supply of pure water using unique access controls and leak detection system with optional building management system (BMS) connectivity
  • Designed to operate with other ELGA LabWater systems or existing purification installations
  • Compact design provides more flexibility for new buildings and refurbishments
  • Full service and validation support

Specifications