It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

Laboratory Deionization Recirculating Systems (LDIRS)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Evoqua Water Technologies LDIRS Series water purification system is a complete, factory assembled, water system designed to deliver up to 3 gpm (11 lpm) or 4 gpm (15 lpm) of deionized water, depending on the application need.

  • Systems can be upgraded
  • Pre-manufactured for fast installations
  • Both wall panel and skid mounted system have small footprint to conserve space (additional space required for service LDIRS04 exchange bottles)

The Evoqua Water Technologies LDIRS Series water purification system is a complete, factory assembled, water system designed to deliver up to 3 gpm (11 lpm) or 4 gpm (15 lpm) of deionized water, depending on the application need. These systems are built and shipped with either a valve to supply at point-of-use or can be reconfigured to be installed with a customer’s distribution loop.

The system is available in two models: A wall mountable LDIRS03 and the larger 4 gpm (15 lpm) skid mounted unit. Each system can be configured to recirculate through all deionization (DI) tanks or just the final polishing, mixed bed DI tanks, which are purchased separately.

  • Dual Filtration: 1.0 micron pre-treatment filtration and 0.2 micron final filtration
  • Bacteria destruct ultraviolet sterilizer (254 mm)
  • Continuous recirculation through UV sterilizer and 0.2 micron final filtration
  • Easy dispense valve for point-of-use dispense
  • Built-in ground fault circuit interrupter (GFCI)