It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

MODULAB® High Flow Water Purification System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

​Evoqua Water Technologies’ modular polishing system delivers up to 14 liters per minute of ultra pure, Type 1 quality water at the point-of-use.

Reliable and economical supply for low usage. When high purity water is required in low volumes for a single analyzer, the MEDICA®-S and -R range of systems offer an undemanding cost of ownership. A compact, dedicated unit providing CLRW grade water, the MEDICA® S/R systems are an ideal choice for use with a single chemistry or immunoassay clinical analyzer. Two models are available providing either 7 or 15 liters/hr, and facilitating an instantaneous demand of up to 1.8 liters/min from tap water feed.

  • Provides compliant purified water suitable for a dissolved oxygen specification