It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Lab Water Systems

PURELAB Chorus® 1 System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

When you require the ultimate in water purity, PURELAB Chorus® 1 system provides the perfect solution. Consistently delivering water purity of 18.2 MΩ.cm (Type I+/I) and underpinned by the advanced PureSure® deionization system, the PURELAB Chorus 1 system enables you to focus on attaining accurate results while ensuring an uninterrupted workflow

  • Advanced PureSure Deionization Eliminates trace ions that leach into your water and provides advanced warning to change the purification pack
  • Fully Recirculating Ensuring microbial purity and guaranteeing pure water at the point-of-use.
  • Real-time TOC Monitoring Provides complete confidence in organic purity.
  • Data Capture Data capture via USB for system performance validation and software updates.
  • Integrated Filtration Ultrafiltration or microfiltration filters out endotoxins, proteins, nucleases, and particulates