It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Lab Water Systems

LaboStar® Pro TWF systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

From tap to ultrapure water in only one innovative step.

  • ​Upgrade with 30 or 60 l storage tank possible, manual dispense via tap
  • Delivers two types of water: type III from the tank and type I from the dispenser
  • Two different sterile filters available (with and without endotoxin retention)
  • Easy module change due to quick-fit couplers
  • Low acquisition costs
  • Scope of supply includes consumables
  • Made in Germany

The LaboStar® PRO​ TWF systems produce ultrapure water straight from your drinking water supply. This equipment incorporates a pre-filtration unit and a reverse osmosis membrane. The pure water collects in an integrated tank and is finally circulated through the polishing module by a circulation pump. The user can extract either Type III water from the built-in 7 l storage tank or Type I water from the dispenser with a quality of 0.055 µS/cm, equivalent to 18.2 MΩ-cm, and TOC of between 1 and 10 ppb, depending on the system type. The RO water quality is displayed as well.

The LaboStar(R) PRO TWF equipment can cost-effectively produce small amounts of analytical-grade water. The water quality exceeds all relevant standards including ASTM Type I, CLSI and ISO 3696 Type I. System can be upgraded with 30 or 60 l storage tank.

  • A conductivity sensor constantly measures the product water purity in the recirculation loop.
  • A positively charged 0.2 µm sterile filter at the dispenser removes bacteria and endotoxins, eliminating the need for an expensive ultra-filter.
  • An uncharged 0.2 µm sterile filter is also available.
  • LaboStar® PRO TWF systems are delivered with the first set of modules and filters.

  • W3T324337 LaboStar PRO TWF
  • W3T324338 LaboStar PRO TWF UV