It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Lab Water Systems

Ultra Clear™ TP ED Polisher Ultrapure Water Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Ultra Clear™ TP ED Ultrapure Water Systems with the advanced electronic dispenser allows multiple options for highly-accurate water distribution.

  • New electronic dispenser allows precise dispensing of up to 2l/Min of ultra-pure water
  • Modbus connectivity to communicate with Building Management System (BMS)
  • USB, Printer port & SD card port

The Ultra Clear™ TP ED systems are equipped with an electronic dispenser allowing precise and easy volume-controlled dispensing of your ultra-pure water, up to 2 l/min. The systems supply the highest producible water quality for all laboratory needs, critical test and research environments. ​

The units are designed for 24/7 usage including the first set of all cartridges and filters. Changing cartridges is fast and simple due to easy access. Whether bench top or wall mounted, the systems are designed for space saving installations.

Each system is equipped with economical, state-of-the-art purification technology. Water quality with a resistivity of 18.2 MΩ-cm and a TOC level between 1 - 3 ppb far exceeds all reagent water quality standards. All systems which include Ultrafiltration (UF) produce the highest possible water quality. These units deliver RNase-, DNase- and DNA-free water and can produce ultra-pure water with endotoxin levels of < 0.001 EU/ml.

The high-resolution display indicates the water conductivity in µS/cm or resistivity in MΩ-cm with the corresponding water temperature.

A single UV lamp is used for the oxidization of organic compounds and TOC measurement. The energy saving operation mode enables the user to program the running cycles according to the real needs resulting in much lower annual running costs. A built-in automatic self-cleaning mechanism extends the life of the ultrafiltration module.

  • New electronic dispenser allows precise and volume-controlled dispensing
  • Up to 2L/Min of ultra-pure water – even with endotoxin-filter
  • Improved pump performance
  • Modbus connectivity to communicate with Building Management System (BMS)
  • Printer port
  • SD card portslot and USB connection for convenient data transfer
  • 7” multi-colorcolour intuitive touch panel allows easy operation
  • New and improved designed user interface

  • Highly efficient and economic due to long-lasting components
  • Electronic dispenser allows precise and volume-controlled dispensing
  • High quality ultra-pure water exceeds all current quality standards
  • All systems come with TOC monitoring (TM)
  • User-guided disinfection to maximize the life span of the system
  • Easy installation

  • W3T276073 Ultra Clear™ TP ED UV TM
  • W3T276074 Ultra Clear™ TP ED UV UF TM (with Ultrafiltration)