It looks like you are coming from United States, but the current site you have selected to visit is Thailand. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Xylem’s TOP Packaged Pump Stations Will Save You Time & Money

The simple answer to pumping wastewater to treatment works in inaccessible areas, is a Flygt TOP Packaged Pumping Station (The Optimum Pump-station), fully fitted out with Flygt pump(s), valves and pipework, which can be delivered to site and installed on arrival.

So what makes a TOP Packaged pump station different?

Flygt have been the trusted brand in waste water pumping for over 50 years. Flygt TOP Pump stations have been designed to work specifically with the N-Series of Flygt pumps to optimise sump velocity’s and ensure optimum waste removal from the pump sump. Less waste = better pump station operation.

Flygt TOP Packaged Pump Stations are ideally suited for situations where civil work and installation time must be kept to a minimum. They are available in standard diameters of 1200mm, 1800mm, 2200mm, 3000mm and 3800mm with depths from 2 to 14 metres and an internal or external valve chamber.

Material selection is important when choosing a pump station. Flygt TOP Pump Stations are made from either sulphate-resistant cement using calcareous aggregate for maximum durability, or Fibre-reinforced plastic (FRP) with a minimum design life of 50 years. They are fully configured with all the necessary equipment to allow ease and speed of installation.

Flygt TOP Pump Stations are suitable for a wide range of applications, including:

  • municiple
  • residential sub-developments
  • commercial and industrial complexes
  • hospitals
  • mining and construction sites/fly-camps/demountable sites
  • camping and caravan parks
  • motels/hotels
  • shopping centres
  • sporting facilities
  • schools

Installation

By using a Flygt TOP Pump Station ensures you receive a high-quality finished product, ready for immediate installation upon arrival to site. By providing a swift site installation time, Xylem’s Packaged Pump Stations allow for a considerable advantage over the traditional cast in-situ construction method.

For more information on installation, simply download the Xylem PPS Handbook now or complete the contact form on this page for a call back.

So what makes a TOP Packaged pump station different?

IMG_0007.jpg

Flygt has been the trusted brand in wastewater pumping for over 50 years. Xylem TOP Pump stations have been designed to work specifically with the N-Series of Flygt pumps to optimise sump velocity’s and ensure optimum waste removal from the pump sump. Less waste = better pump station operation.

Xylem TOP Packaged Pump Stations are ideally suited for situations where civil work and installation time must be kept to a minimum. They are available in standard diameters of 1800mm, 2200mm, 3000mm and 3800mm with depths from 2 to 14 metres and an internal or external valve chamber.

Material selection is important when choosing a pump station. Xylem TOP Pump Stations are made from either sulphate-resistant cement using calcareous aggregate for maximum durability, or Fibre-reinforced plastic (FRP) with a minimum design life of 50 years. They are fully configured with all the necessary equipment to allow ease and speed of installation.

 

 

Xylem TOP Pump Stations are suitable for a wide range of applications, including:

  • Residential sub-developments
  • commercial and industrial complexes
  • hospitals
  • mining and construction sites/fly-camps/demountable sites
  • camping and caravan parks
  • motels/hotels
  • shopping centres
  • sporting facilities
  • schools

Installation

By using a Xylem TOP Pump Station ensures you receive a high-quality finished product, ready for immediate installation upon arrival to site. By providing a swift site installation time, Xylem’s Packaged Pump Stations allow for a considerable advantage over the traditional cast in-situ construction method.

For more information on installation, simply download the Xylem PPS Handbook now or complete the contact form on this page for a call back.

 

XYLEM OFFER THE TOTAL PACKAGE INCLUDING PUMPS AND CONTROLLERS. FROM DESIGN TO INSTALLATION AND ONGOING SUPPORT, XYLEM ARE LEADERS IN WASTEWATER TECHNOLOGY. FOR MORE INFORMATION ABOUT YOUR SPECIFIC SITE, PLEASE SUBMIT A CONTACT FORM TO REQUEST A CALL BACK.

“If it’s not Flygt, forget it”

Download PPS Handbook Now