It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Clarifiers for Primary & Secondary Treatment

Tow-Bro® Secondary Clarifiers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Rapid uniform removal of settled sludge for secondary clarifiers

  • Effective surface skimming
  • Allows for flat tank floors
  • Flexible operation and maintenance
  • Long-lasting cast iron clarifier drive

The unique design of the Tow-Bro®​ Hydraulic Sludge Removal System ensures rapid removal of settled sludge with minimal sludge blanket disturbance. Proven in hundreds of installations as well as exhaustive testing programs, the Tow-Bro system offers simple operation, less maintenance requirements, lower construction and energy costs.

The Tow-Bro Clarifier can also optimize your clarifier for biological phosphorus removal by preventing the release of soluble phosphorus. Evoqua's FEDWA energy dissipating inlet enhances this performance.

  • Rapid, uniform removal of sludge results in; Less oxygen needed in biological system; No denitrification; No bio phosphorus re-release.
  • A more concentrated RAS results in less RAS flow pumping
  • Achieved through a gentle removal action and a minimum of underwater disturbance
  • Removes settled solids in proportion to the area covered over a wide range of flows and permits low sludge blankets to be maintained for cleaner effluents

Specifications