It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Clarifiers for Primary & Secondary Treatment

FEDWA Energy Dissipating Inlet

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

A step up in circular clarifier capacity and efficiency

  • Reduces inlet flow velocities to create a uniform, radial flow into the clarifier, which minimizes disruption of the settled sludge layer
  • Promotes passive flocculation by providing seven areas of impingement that improve solids settling
  • Increases capacity through better flocculation and solids settling = increased capacity for treatment
  • Minimizes solids build-up and scum entrapment - FEDWA eliminates dead areas and prevents scum accumulation with its open channel design
  • Stops the “waterfall effect” of conventional energy dissipating designs by re-directing the flow outward and reducing flow velocities

The proven Flocculating Energy Dissipating Well Arrangement (FEDWA) baffle system, is a circular clarifier upgrade solution for capacity issues, poor solids settling, high-flow washouts or excessive scum build-up in center influent wells. FEDWA baffle systems are a simple, practical method of dissipating inlet energy and enhancing flocculation in primary and secondary clarifiers including the Tow-Bro® Sludge Removal System from Evoqua.

  • Open floor design eliminates solids build-up
  • Modular components allow for retrofit to most existing clarifiers
  • Available in carbon steel of stainless steel