It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

  • Industrial Strength Stainless Steel Pumps

    Extreme Environments Demand Extraordinary Performance

    Download Brochure

Xylem Stainless Steel Pumps

Discover Our Corrosion-Resistant Pumps For Extreme Environments

Extreme environments demand extraordinary performance from pumps in their fight against corrosion. Each pump in Xylem’s extensive line of corrosion-resistant pumps stands ready for the task at hand, delivering high performance you can count on, day in and day out, year after year. So when only stainless steel will do, join forces with Xylem to solve your unique industrial-strength pumping needs.

Pumping corrosive liquids and acidic conditions can cause corrosion. Xylem’s stainless steel pumps can withstand wide variances in pH levels from values 2-14. 

Our stainless steel pumps offer:

Superior Strength
Corrosion Resistance
Longer Running Life
Classic De-watering Pump in Stainless Steel
FLYGT 2190.390

Classic De-watering Pump in Stainless Steel

When it comes to performance the 2190 is truly hard-wearing. The pump has features such as: 

  • The conical trim sleeve
  • A fast and easy impeller-adjustment that restores clearances to near original condition boosting pump performance
  • A sturdier cable entry ensuring safe and continuous operation

Learn More

Every Bit as Rugged as the Original
FLYGT 2201.390

Every Bit as Rugged as the Original

Authentic in every detail, the new and improved Flygt 2201 is made to perform under harsh conditions. With a steady stainless steel body, this pump is:

  • Versatile
  • Designed to efficiently handle tough, abrasive & corrosive liquids
  • It handles advanced jobs and withstands wide variances in pH levels

Learn More

Corrosion-Resistant Dewatering Pump for High Head
FLYGT 2201.390 SH

Corrosion-Resistant Dewatering Pump for High Head

A tried-and-true dewatering pump with boosted double hydraulics. This new performer is designed  for pumping at ultra-high head. With all the same technology within the Flygt 2000 range, it also has the signature Dura-Spin™ safeguards against wear. The unique closed impeller and the suction cover with Dura-Spin™ grooves work together sweeping abrasive particles away from the impeller neck.

Learn More

Nobody Does it Better

Xylem offers one of the world’s broadest ranges of pumps for dewatering and liquids transfer for a variety of applications and processes.

Get in touch today to enquire about our stainless steel range and your pumping requirements.


Download the Brochure

To learn about the full range of stainless steel pumps available from Xylem, please see the stainless steel brochure.

Download Brochure

Contact our experts

Contact our experts

*  Required Field