It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

TotalTreat® Continuous Precipitation System (CPS)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Compact, skid-mounted design that performs a continuous flow chemical precipitation process.

The TotalTreat® CPS incorporates two chemical process reaction chambers, a flocculation chamber, an inclined tube separator for solids separation, two sludge thickening chambers, and an effluent sampling and/or pumping chamber, all on one skid.

The TotalTreat® CPS can be used as a stand alone unit or integrated as part of a larger system. The chemistry used in the CPS is selected to provide optimum treatment for the waste.

  • Dual sludge thickening chambers for improved filter press operation
  • 60° inclined plate settling modules for clarification
  • Integral platforms for operator access​
  • Epoxy coated carbon steel materials of construction for superior corrosion resistance