It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Memclean Clarifiers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Medium and High Solids Clarifiers

The Memclean MS medium and HS high solids clarifiers are designed to flocculate and settle insoluble contaminants in a wastewater stream. The units are designed as lamella style settlers, and will handle solids up to 1,500 mg/L of total suspended solids. Following polymer addition and flooculation, the wasterwater flows by gravity through the inclined plates for separation of the solids from the clear superant. Sludge is removed from the bottom of the clarifier via air operated diaphragm pump.

  • Coal tar epoxy or other resistant coatings 
  • Rapid mix and flocculation chambers
  • Higher solids loadings

  • High performance clarifiers to handle solids loading up to 1,500 ppm TSS
  • PLC controlled requiring less than 2 hours per day of operator attention
  • Components are shop fabricated that can result in in project completion as little as 16 -18 weeks
  • Guaranteed effluent quality with metal concentrations <2 ppm and TSS <15 ppm.
  • Integrates with other wastewater products