It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

Rivo™ I System – Municipal and Industrial Water Quality Analyzer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Next generation analyzers transforming the measurement and control of water treatment across municipal and industrial applications.

  • Cutting-edge technology with enhanced digital capabilities.
  • Improve efficiencies through greater analysis and control of water usage.
  • Easily configurable to specific customer requirements.

Evoqua’s Rivo™ system is the first in a range of analyzer and control systems that mark a significant evolution in water treatment. The system delivers valuable insights and control of water quality, compliance, safety, and efficiency.

Rivo systems allow multiple process parameters to be monitored in real-time, reducing the cost of chemicals and improving safety and dosing accuracy. Responsive, intelligent controls make the system easy to operate, simple to configure and seamlessly integrate into water assets, allowing operators to manage water treatment using one platform.

A plug-and-play modular solution, Rivo systems are designed for operational flexibility to help you grow as your needs evolve.

  • Management and dosing control for up to two water parameters
  • Configurable software components
  • Up to four flexible ports for Rivo™ Flex IO Modules
  • Process IO’s for dedicated water process applications
  • Remote monitoring and proactive alerts for multi-site management
  • Intuitive, high-resolution touchscreen
  • Verified measurement principles for global markets
  • Data logging stored to device memory
  • Extendable interface capabilities for various communication protocols
  • Certified to CE, UK CE, RCM, CSA

  • Simple set-up and data management for complete control of water quality
  • Compliance-focused support to meet disinfection regulations
  • Low cost of ownership through ease of maintenance and operation
  • Proven security measures for safe and secure operations
  • Optimise operations through integration with Evoqua flow cell measurement technology
  • Integration of Evoqua accredited & 3rd party sensors

Municipal Applications
  • Drinking Water
  • Wastewater
Industrial Applications
  • Process Water for Aquaculture
  • Cooling Towers
  • Food & Beverage
  • Microelectronics
  • Pharmaceutical Industries