It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

DEPOLOX® 400 M Analyzer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement of disinfectant concentration in clean water applications

  • Intuitive operation as well as easy visualization of all measured parameters via a 4” color touch panel
  • Smart operation features: user configured intervals for calibration checks and also for the instrument‘s service intervals
  • Very fast reaction to a change in disinfectant concentration with the popular DEPOLOX® bare electrode measurement

Evoqua's DEPOLOX® 400 M analyzer is designed to provide operators with a simple, intuitive touch panel interface for up to three well proven measurement parameters: a disinfectant such as free or total chlorine, chlorine dioxide, ozone, or potassium permanganate, pH, ORP or fluoride and temperature. The analyzer is available with two amperometric disinfectant measurement technologies: DEPOLOX 5 C Flow Cell which utilizes the fast reacting bare electrode and the VariaSens™ C analyzer which incorporates the membrane based amperometric sensor technology. Data can be easily transferred to mobile devices or incorporated into plant-wide measurement dashboard.

Communication with the instrument includes a standard Ethernet port which allows access to built-in web visualization of all pertinent information when connected to a local area network. An RS 485 port and four mA outputs are also standard for communication to other plant monitoring and control systems.

  • 4" Color touch panel
  • State of the art communication possibilities via an Ethernet interface
  • Data logging of measurement values with easy transfer to remote devices
  • LED lit flow cell that can be programmed to change color in case of an alarm or fault condition

  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications