It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

Ezetrol® touch controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement and control of disinfectant concentration, pH and water temperature in Aquatics applications

  • 4.3" color capacitive-touch screen for intuitive operation with swipe screens
  • 4 disinfection parameters measured: free chlorine, redox (ORP), pH and temperature

The Ezetrol® touch controller is a state of the art disinfection controller that measures the pool water free chlorine concentration, pH and temperature. An ORP and conductivity measurement can be added as an optional accessory.
The controller provides a chemical feed outputs to a variety of chemical feed devices to control the free chlorine residual, the pH value and the conductivity at their respective setpoints. Suitable for use with chemical feed and dosing systems for chlorine, sodium hypochlorite, calcium hypochlorite, and brine-based chlorine generation.

  • LED-backlit flow cell with color change for fast status indication
  • Integrated web views: visualization and operation of relevant parameters from up to four pools via web enabled devices and standard browsers
  • Advanced communication via RS 485, USB and Ethernet interface, Modbus(R) TCP

Aquatics

Specifications