It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

MFC Analyzer/Controller

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online process analyzer for the measurement and control of multiple disinfection process parameters in clean water applications.

  • Intuitive programming for user-friendly operation
  • Reliable flow and pressure controlled sensor flow cell options ensuring stability of measurement parameters

The Wallace & Tiernan® MFC analyzer/controller offers a broad combination of drinking water analysis and disinfection/chemical control in a single unit.
​Up to four water quality parameters, such as free and total chlorine, chlorine dioxide, ozone, fluoride, conductivity, ORP, pH, and temperature can be measured by single or multiple cells. The MFC analyzer/controller offers an easy, software selectable range of control modes enabling precise control of a chlorinator or metering pump to maintain the desired level of disinfection and water quality.

  • On-line continuous measurement of up to 4 key water quality parameters in one instrument
  • Four different selectable control types, together with automatic set-point adjustment
  • Plug and play utility for simple upgrade, in the field

  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications