It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

SFC Series

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until January 22nd, 2028.

  • Use in conjunction with proven DEPOLOX®, VariaSense®, Micro/2000®, Deox/2000® measurement cells

The Wallace & Tiernan® Systems SFC analyzers & controllers are highly flexible measurement and control systems for use in disinfection and water chemistry control applications. The SFC series offer continuous measurement and control of a wide variety of water quality parameters (free chlorine, total chlorine, pH, ORP, conductivity, fluoride and more). As a single input device, the SFC unit can be used to monitor any one of a number of different measurement technologies and perform a related control function suited to the specific application.

  • Choose from a range of membrane sensors to suit applications
  • Measurement and control of single parameters (multiple parameters via CAN sensor/actuator bus)
  • Simple configuration and operation
  • Four different control modes can be selected
  • Easy data connection to SCADA systems and web technology
  • SD card storage of configuration menu as well as measurement and control data

  • Boiler Feedwater
  • Cooling Tower Water Treatment
  • Equipment Washing and Sanitization
  • Industrial Pretreatment
  • High Purity Water Treatment
  • Industrial Pretreatment
  • Chloramination
  • Distribution system re-chlorination
  • Drinking water disinfection
  • Reverse Osmosis Membrane Pretreatment
  • Wastewater and Reuse chlorination/dechlorination
  • Industrial Pretreatment

Specifications