It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

See All Disinfection Process Analyzers & Controllers

SFC PC Process Controller

Discontinued product
This item has been replaced by
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until January 22nd, 2028.

  • Choice of four field-selectable control modes, including process optimized, adaptive control
  • Can be combined with appropriate measurement flow cell as a single analyzer/ controller package

The Wallace & Tiernan® SFC PC process control system unit is specifically designed for automatic control of disinfection, de-chlorination and chemical feed in water conditioning or industrial process applications.
Thanks to the fuzzy logic technology, compound loop control with flow rate and access to the controlled process variable (e.g. chlorine) results in significantly improved control. The SFC PC system saves its reactions to control deviations permanently and uses this data as a basis for future control, allowing the control variables to be balanced optimally with the flow and the control parameters.

Typically used as a setpoint controller, the SFC PC system provides accurate control of gas feed equipment, as well as chemical metering pumps.

  • Graphical display of all parameters and process variables
  • Intuitive menu navigation for easy operation
  • User configurable alarm relays for any of 16 different conditions
  • Galvanically isolated inputs and outputs

Specifications