The OSEC® Mini system is a fully automated and pre-packaged low-capacity 'direct feed' On-Site Hypochlorite generating system that creates <1% sodium hypochlorite solution based on bipolar electrose technology
The OSEC® Mini direct dosing hypochlorite generation system is a proven, safe alternative to chlorine, commercial bleach, and chlorine tablets, delivering safe, efficient, reliable disinfection without the need for transport of chlorine gas, bulk Hypo or acid cleaning. The OSEC Mini system safely produces a low strength (<1%) sodium hypochlorite solution with max. 70 g/h that is directly fed into the pool. Operation is completely automatic, making the OSEC Mini systems is ideal for small aquatic applications.