Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode
See All Ozone Systems

Pacific Ozone® MG Series Ozone Generators

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

The advanced air-cooled design of the Pacific Ozone® MG Ozone Generator delivers large ozone production of up to 1.1kg/hr (60lb/ day). They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Demand based Ozone Production
  • Lower Operating Cost
  • Feed Gas Optimization
  • Ozone Production: grams/hr 140.00-1120.00
  • Layout & Interface: Stainless Steel Single and Configured Enclosure frame mounted – HMI
  • Design: Generator

The advanced air-cooled, multi-chassis design of MG Series ozone generators delivers powerful, and precision-controllable Ozone production in large industrial ozone systems. The MG Series offers product from 140g/h (5lbs/day) to 1.1kg/hr (60lbs/day). MG Ozone Generators package the air-cooled Pacific Ozone® Floating Plate Technology ozone reactor cells with advanced Powertron electronics in rugged industrial enclosures.

  • Corrosion Resistant Stainless Steel Enclosures
  • Air-Cooled FPT Titanium Reactor Cells
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • Remote Production Control
  • Full Safety Features, Over-Temp, Flow Loss, Fault Protection
  • Patented Set and Forget Back Pressure Control
  • Redundant Chassis Design
  • 10” HMI Touch Screen
  • Ambient Ozone Detector with Electrical Safety Interlock
  • Ethernet/IP Network Capable

  • Energy Efficient – Low Operating Costs
  • Industrial Design with Simplified and Robust User Interface
  • Simple Installation and Integration
  • Ability to Save on Duty-Stand-By Costs

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications