It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ozone Systems

Pacific Ozone™ PGS Series Packaged Ozone Generators System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Compact Packaged Ozone System designed for quick and seamless integration into water or disinfection processes. Ozone production and delivery ranges from 18g/h to 70g/h and includes integrated oxygen concentrators. They provide safe and sustainable solutions to disinfection processes, yielding measurable results that can give customers operational peace of mind.

  • Low Operating Cost
  • Compact Footprint
  • Set It and Forget It Instruments
  • Ozone Production: grams/hr 18.00-70.00
  • Layout & Interface: Single Enclosure frame mounted – HMI
  • Design: Packaged Generator System

With the Pacific Ozone™ Packaged generator systems all you need is air, water, and electricity to increase the efficiency and safety of your process.

PGS Series Ozone Disinfection Systems are compact products designed for quick and seamless integration into your water or disinfection system and process. The PGS Series offers efficient production and delivery of 18-70g/h ozone with the latest performance and safety features. Designed for sanitary industrial applications, PGS’s are easy to integrate and automate with pharmaceutical, beverage & food, personal care and other industrial processes. PGS’s will arrive to the site fully commission and qualification ready for quick setup to perform disinfection and sanitization tasks with tanks or in-line processes. High performance and simplicity for the most demanding ozone disinfection applications.  

Configurations

There are two core configuration deigns to the PGS series, based on the ozone injection methodology: Passive or Active injection. The Passive injection configuration leverages an integrated off-gas separator and destruct for unique treatment within the integrated mixing vessel. This process leverages the process flow of the treated water.  The Active injection configuration leverages your storage tank and recirculates water in for treatment by chasing a set point in the tank. This is managed through the smart logic of the HMI and the integrated Ambient Ozone Detectors (AO3) and Dissolved Ozone Analyzer (DO3). An optional second configuration of the Active Injection design is to add an additional DO3 analyzer. 

  • Corrosion Resistant Stainless Steel
  • Easy-to-use Software and 10” HMI Touch Screen
  • Air-Cooled FPT Titanium Reactor Cells
  • No Cooling Water is Required
  • Precision Linear Ozone Control by Powertron
  • On-board Concentrated Oxygen
  • Stainless Steel Construction
  • Precision Ozone Control Powered by Powertron
  • Ethernet/IP Network Capable

  • Energy Efficient – Low Operating Costs Paired with On-Demand Based Ozone Generation
  • Low Capital Investment for Capacity
  • Simple Install and Integration
  • System Commission & Qualification Ready
  • Automated Start, Stop & Purge Sequencing
  • Visual Ozone Indication
  • Ideal for Upgrading Existing Systems

  • Disinfection
  • Equipment Washing and Sanitization
  • Ingredient Water
  • Aquaculture
  • Purified Water
  • Sanitization
  • High Purity Water Treatment
  • CIP

Specifications