It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Gas Feed Systems

Gas Feed V10K™ Vacuum System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Efficient, low-capacity differentially regulated gas feeder with a standardized, flexible design for dosing up to 15 kg/hr

  • Proven technology, excellent reliability and long service life
  • Proven V-notch flow control technology providing accuracy and repeatability
  • Serviceability – components easily accessible

The Wallace & Tiernan® product family of V10k™ remote vacuum solution feeders consists of a vacuum regulator mounted at the gas supply, a wall-mounted gas control unit with a rotameter for indication of feed rate and a water-operated injector that provides the vacuum source to drive the entire system. Gas flow control is achieved by the proven Wallace & Tiernan V-notch orifice ensuring industry proven accuracy and repeatability.

  • Integral, automatic switchover to a fresh gas supply insures continuous operation
  • Large 5” and 10” flowmeters for the highest degree of readability and accurate indication of feed rate
  • Flexible control options from manual to fully automatic systems
  • Turn down ratio of 20 : 1 for Manual & Auto Operation
  • Wall mounting option available

  • V10k™ feeder automatic control: optional fully automatic control by process controller or with actuator control 4 – 20 mA
  • V10k feeder manual control: retrofit for automatic control (electric positioner) possible
  • The 20 :1 turn down ratio helps to address Min Max flow rates without any field adjustment

Specifications