It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Gas Feed Systems

Gas Feed S10K™ Chlorinator System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

All vacuum operated, sonically regulated gas feeder unit for low capacity dosing applications

  • Easy to read icons provide positive indication of container status
  • Positive shutoff allows containers to be changed without admitting air, dirt or moisture into control unit

The S10k™ chlorinator is a vacuum operated, sonically regulated unit. Direct cylinder mounting puts the vacuum control valve right at the source, reducing gas pressure to a vacuum immediately. Its ability to handle all water treatment gases as well as its flexible mounting configurations for cylinders, manifolds or ton containers provides versatility for all installations.

  • Integral change-over unit for several gas cylinders (option)
  • Volt-free contact for container empty signal (option)
  • Two basic arrangements are available in capacities of 4 and 10 kilograms per hour (200 and 500 pounds per day) of chlorine gas.
  • Available for feeding chlorine gas, carbon dioxide, Sulphur dioxide and ammonia (for other gases consult)

  • Easy alignment of the control unit on the container by means of a captive yoke assembly
  • Complete gas consumption by means of a non-isolating switchover system
  • With fewer internal parts, you can be confident that the S10k chlorinator will provide reliable, dependable service.

Specifications