It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Gas Feed Systems

Gas Feed 60-225 Ammoniator

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Control device for accurate metering of gaseous ammonia feed directly into water under positive pressure.

  • ​Effective disinfection with chloramines
  • No operating water required. Gas containers supply the operating pressure
  • Choice of manual or automatic control
  • Module design for ease of installation

The 60-225 ammoniator provides an effective and economic method for ammonia feed for chloramine disinfection. Two operating controls are available. Manual control treats relatively uniform water flows. For varying flows, an optional automatic control is available with an automatic gas feed controller and actuator.

  • Operating range 10:1 manual; 5:1 automatic
  • Capacities up to 2000 ppd with easy capacity changes
  • Application points in a main or pipeline, open tank, well or channel