It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Gas Feed Systems

Gas Pressure Reducing Valve Series 50-165

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Gas Pressure Reducing Valve is an independent, heavy-duty, spring loaded diaphragm valve, providing an automatically regulated output and a positive manual shut off.

  • Small and compact resulting in simple installation
  • Safe, reliable operation ensured by rugged construction and adequate use of corrosion resistant alloys and plastics.
  • Automatic regulation of output pressure - no adjustment is required.

Chlorine gas from cylinders or drums is reduced in pressure to the optimum for chlorinator operation. Mounted close to the source of supply, the valve minimizes the possibility of reliquefication of the gas in the pipeline, so reducing plant-room heating requirements. A range of accessories is available to increase installation versatility.

  • Positive manual gas shut-off by single on/off knob
  • Mounted directly in the gas supply line or wall mounted using the optional bracket, when flexible connections can be employed if desired
  • Contaminants removed - optional trap and filter unit protects chlorination systems by allowing impurities to settle out or be removed by replaceable filter.

Specifications