It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

See All Gas Feed Systems

Kent V2000™ Gas Feed System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Wall mounted gas chlorinator for high feed rate applications supplied on a pre-mounted, space saving backboard

  • High capacity chlorinator in a space saving, wall-mounted configuration
  • Integrally mounted automatic control valve option

The Kent V2000™ wall-mounted chlorinator has a capacity of up to 60kg/h and its pre-mounted backboard can be conveniently sited, making it ideal for applications where space is at a premium but higher feed rates are required. In addition to chlorine feed, the Kent V2000 chlorinator can also be used as a Sulphur dioxide, ammonia, or carbon dioxide gas feeder.

  • Large 250mm scale flowmeter for optimum accuracy
  • Also available for feeding ammonia, Sulphur dioxide, or carbon dioxide
  • 4-20mA non-inferential output option
  • Turn Down Ratio of 20:1 for Manual & Auto operation
  • Floor-standing cabinet option also available

  • All-vacuum operation using reliable V-notch gas flow control
  • Check device for back flood protection upon injector shutdown
  • The 20 :1 turn down ratio helps to address Min Max flow rates without any field adjustment

Specifications