It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Aerobic Systems

DAVCO­™ Field-Erected Wastewater Treatment Plants

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Turnkey wastewater treatment solutions in months instead of years. 

  • Offers quick installation—the permanent field-erected biological treatment systems are pre-assembled and then erected at the job site
  • Requires less physical space, less yard piping and electrical conduit, and less maintenance than site-built concrete systems
  • Easily incorporates a wide range of biological process options and special configurations such as the unique dual-path design
  • Proves a viable option for colder climates when partially or fully buried to protect from freeze damage

DAVCO™ field-erected treatment plants are an ideal solution for the reduction of biochemical oxygen demand, total suspended solids, total nitrogen, and phosphorus. Evoqua’s DAVCO product and service teams have worked with municipalities, developers and engineers for more than 50 years to deliver turnkey projects and solutions within months instead of years. DAVCO field-erected treatment plants offer optimum application flexibility relative to physical size, flow rates, treatment levels, and site requirements. Treatment capacities range from 0.1 to 5.0 million gallons per day (mgd) and are available in a variety of configurations, including activated sludge processes, sequencing batch reactors, and oxidation ditch configurations. Treatment plant material options include carbon steel, galvanized steel, stainless steel, concrete, or any combination of these materials. Overall capital, maintenance, and operating costs can be reduced with a shorter concept-to-completion timeline. Full turnkey, retrofit or upgrade solutions are also available.

  • ​Rehab or Retrofit of existing equipment (regardless of manufacturer)
  • Single-source responsibility
  • Over 50 years of experience and process expertise
  • Equipment engineering and quality manufacturing
  • Short on-site completion timeline
  • Complete technical support

Specifications