It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Sequencing Batch Reactor (SBR) Systems

OMNIPAC® SBR Field-Erected Treatment System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Fast, durable, advanced wastewater treatment

  • Small footprint—Multiple SBR treatment basins with equalization basin and digester in one circular structure
  • Economical—Eliminates need for multiple treatment tanks, separate clarification, and sludge recycle systems; less yard piping, easy maintenance access, durable construction materials
  • Fast turnaround—Design, fabrication, and construction in weeks instead of months

The OMNIPAC®​ SBR Field-Erected Treatment plant is a cost-effective, proven advanced wastewater treatment system utilizing a DAVCO™ pre-engineered and factory built steel circular tank design that includes Evoqua's SBR systems with Jet Tech technology. The result is a highly flexible and efficient treatment system that can be operational in months instead of years. 

  • Treatment flexibility—High quality effluent for low start-up flows, capacity to expand
  • Tank configuration flexibility—Redundant process tanks, can include three SBR basins for further redundancy and additional stormflow
  • Advanced wastewater treatment—Ability to meet stringent nutrient removal limits Biological Nutrient Removal (BNR)

Specifications