It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Sequencing Batch Reactor (SBR) Systems

OMNIFLO® SBR System with Jet Tech technology

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Proven performance under demanding conditions

Evoqua's OMNIFLO®​ SBR system with Jet Tech technology includes state-of-the-art equipment and controls to deliver superior performance under the most demanding conditions.

The OMNIFLO SBR system is a fill-and-draw, non-steady state activated sludge process in which one or more reactor basins are filled with wastewater during a discrete time period, and then operated in a batch mode. The system accomplishes equalization, aeration, and clarification in a timed sequence in a single reactor basin. 

  • Biological Nutrient Removal (BNR)
  • High quality effluent at widely varying flows and loadings
  • Perfect quiescent settling and solids retention capabilities
  • Choice of aeration/mixing devices
  • No need for redundant clarifiers
  • State-of-the-art controls
  • Retrofit of existing basins

  • Capital, O&M and energy savings—Typically less concrete than continuous flow processes, no MLSS or RAS recycle. Less mechanical equipment typically outside basin and flexible cycle parameters (oxygen provided when needed during cycles).
  • Small footprint—Equalization, biological treatment, and clarification performed in a single basin. Common wall and deep tanks are standard with no need for separate redundant clarifiers.
  • Flexible tank design—Unlimited tank configurations, from steel field-erected package plants to pre-stressed concrete tanks.
  • Safe operation and maintenance—No internal electro-mechanical equipment in the basin requiring maintenance, creating a safer operating environment for treatment plant personnel.