It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Floating Mechanical Aerators & Mixing Systems

Aqua-Lator® Direct Drive Mixers

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Efficient high-speed surface mixers available in sizes from 3 HP up to 75 HP.

  • Low operating costs
  • Trouble-free performance
  • Anti-fouling, non-cavitating precision cast stainless steel propeller

A proven solution for mixing applications, Evoqua's Aqua-Lator® Direct Drive Mixers provide the performance and reliability needed in anaerobic and anoxic tank mixing. Utilizing a powerful downward propeller-driven pumping action, the Aqua-Lator® Direct Drive Mixer helps disperse oxygen while keeping solids in suspension for optimal biological activity. These mixers can be added to almost any basin with little or no modifications.

 

  • Range of sizes – 3 to 75 hp
  • Wide variety of materials of construction
  • Dynamically and hydraulically balanced motor module
  • Largest one-piece floats available – stainless steel or fiberglass reinforced plastic
  • One piece stainless steel shaft
  • Stainless steel discharge volute designed to maximize mixer efficiency
  • Various mooring options avaialable
  • Optional discharge volute extension for deeper mixing
  • Unique patented Oxygen Transfer Eliminator (OTE)