It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Anaerobic Systems

Tube in Tube Sludge Heat Exchanger

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Heat exchangers for sludge heating and cooling applications

  • Long lasting performance and equipment life
  • Simple cleaning
  • Little to no maintenance

Envirex® tube-in-tube heat exchangers are designed for applications where a facility already has a hot water source or is using a separate hot water boiler. The proven grooved piping system provides efficient heating or cooling of sludge with large return elbows to prevent clogging. A modular design allows for flexibility and expansion in meeting changing requirements over time.

  • Large diameter sludge tubes prevent clogging
  • Carbon steel or stainless steel sludge wetted components
  • countercurrent, turbulent flow for maximum heat transfer efficiency
  • Simple construction
  • Skid mounted and fully assembled
  • Optional enclsoure for indoor or outdoor

  • Carbon Steel
  • Stainless Steel