It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Aquatic Recirculation Components

Surge Tank Components

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua offer a range of components for surge tanks

​Our stainless steel hatches and ladders provide easy access to surge tank valves and controls.

​Our PVC Anti-Vortex plate is a simple, effective product that controls velocity on your suction line and avoids cavitation.

​Available with sensing probe technology, units include exclusive circuitry for easy adjustment and fine tuning. Sensing chambers are designed for installation in the pool deck, surge tank or filter room

Available Models:
WLC-100 & 300 Water Level Controller
WLC-200 & 400 Water Level Controller

This gauge provides a convenient way to view the balance tank level. A simple and effective design constructed from non-corrosive materials.

​We offer a range of high quality diversion valves for pool and aquatic applications. The diversion valve (also known as a modulating valve or float valve) is a float-operated valve with throttling capabilities that will cycle as required based on water levels. Our diversion valves are available in vertical and horizontal models, as well as dual or single float configurations.