It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Abbe Refractometers

Abbe 5 and Abbe 60

The Abbe Refractometer derives its name from the 19th Century physicist Ernst Abbe (1840-1905). Abbe designed an instrument for measuring the dispersion of light and this became the precursor for the so-called ‘Abbe Refractometer’.

Bellingham + Stanley offer a number of Abbe refractometers and a choice can be made in accordance with the measurement requirement and budget availability.

The Abbe 5 offers direct refractive index and Brix readings at a low price and is ideal for academia as well as for general measurement within industry.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Pump Models Technology
Pump Models
There are no results that match your search
Technology

High accuracy, multiple wavelength versions (Abbe 60/LR and Abbe 60/ED) cover a refractive index range from 1.20 to 1.74 RI and require the use of ‘spectral lamp outfits’. These instruments may also be used for measurements of dispersion over the visible spectrum and can provide results to five decimal places – the highest accuracy available with this type of instrumentation. The Abbe 60ED conforms to test measurement ASTM 1218.

All Abbe refractometers are particularly suited to the measurement of solids and semi-solids such as thin film polymers, rubber, glass and fibre optics as well as liquid samples and feature a temperature control facility by way of waterbath connection.

Temperature measurement is made by integral sensor and displayed digitally (LCD). ‘Freeware’ for converting results to other scales and for calculating dispersion is available from this site.