It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

RFM900 Series

High-precision, Peltier temperature controlled benchtop digital refractometers

The RFM900 series by B+S offers a range of high-precision, Peltier temperature-controlled benchtop refractometers, perfect for demanding applications across various industries. Here are the key highlights:

Common Features Across the RFM900 Series

  • High Precision: Advanced digital refractometers with accurate measurements of refractive index (RI) and related scales, including Brix.
  • Wide Measuring Range: Capable of measuring up to 1.70 RI, suitable for a broad spectrum of samples, including viscous substances.
  • Peltier Temperature Control: Ensures consistent sample temperatures, ranging from 10°C to 80°C, depending on the model.
  • 7” Touch-Screen Interface: New, user-friendly interface across the series for easy operation and customization.
  • Corrosion-Resistant Design: Durable construction, ideal for use in harsh industrial environments.
  • Versatile Applications: Suitable for laboratory, chemical, petrochemical, pharmaceutical, flavors, and fragrance industries, as well as academic research and the food and beverage industry.
  • ISO 22241 Compliance: Meets standards required for applications like AdBlue® testing.
  • Laboratory-Grade Accuracy: Featuring automatic temperature compensation (ATC) and data logging for precise and reliable measurements.

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Product Models Technology Documentation
Product Models
There are no results that match your search
Technology

Bellingham + Stanley has been manufacturing refractometers for over a century and the latest refractometers build on that legacy. The instrument’s new case is ergonomically designed so that any spills are dealt with by the sloping shape of the case or by the PEEK spill barrier that surrounds the shallow, easy-clean stainless steel prism dish. The prism dish is shaped to hold sufficient sample for measurement whilst regaining a large enough surface area for rapid temperature stabilisation to occur. A Kalrez® gasket has been chosen as the prism seal due to its almost impermeable nature to most chemicals. The sample cover forms a seal to prevent evaporation, particularly important when working with volatile solutions such as aromatic oils, and is interchangeable so that a presser type can be fitted for more viscous samples.

The instrument’s new case is ergonomically designed so that any spills are dealt with by the sloping shape of the case or by the PEEK spill barrier that surrounds the shallow, easy-clean stainless steel prism dish. The prism dish is shaped to hold sufficient sample for measurement whilst regaining a large enough surface area for rapid temperature stabilisation to occur. A Kalrez® gasket has been chosen as the prism seal due to its almost impermeable nature to most chemicals. The sample cover forms a seal to prevent evaporation, particularly important when working with volatile solutions such as aromatic oils, and is interchangeable so that a presser type can be fitted for more viscous samples.

Measurements with the RFM900-T are made through a familiar measuring mode or by way of a simple Methods system with one-touch configuration of scale, temperature and data storage, with up to 4000 results being saved alongside pre-set limits that can be used as an audit tool. Methods may be user-defined or selected from the on-board library, such as the PHR-MEAN method that allows a number of individual readings from a single batch of pharmaceutical product to be measured with the resultant mean being displayed and recorded in accordance.

Methods for petrochemical applications include ASTM D 1218, D 1747 and D 5006. Additionally, a method is included for ASTM D 2140 that requests external data input of viscosity, density and relative density so that calculation of carbon-type composition of electrical insulating oil used to cool high-power transformers may easily be calculated without the need to visually interpret difficult correlation charts.

RFM900-T Series refractometers are supplied with free software for your PC so that when connected to a network via Ethernet connection, the instrument can be remotely handed by an external service or support centre for diagnostics or even be used for training or installation qualification.

USB ports are standard and facilitate connections to peripherals including an external keyboards, barcode readers or memory sticks. Memory sticks can be used to transfer secure files or as part of a “Back-up & Clone” process that allows rapid configuration interchange across a number of instruments at a customer site or for setting up hire equipment on loan for a short period of time. 

Documentation

RFM900-T Series Refractometers 

Featuring a new touchscreen display and wide measuring range up to 1.70 RI and capable of measuring to six decimal places, the RFM900-T Series refractometers are ideally suited for use in the chemical, petrochemical, pharmaceutical, flavours and fragrance industries as well as for academic research. The RFM900-T series of refractometers combine the latest optoelectronic principles with durability and ease of use. RFM900-T refractometers feature RFID (Radio Frequency Identification) that allows users to identify themselves by simply swiping a tag across the top of the instrument to enable measurement and, in certain cases, access to the configuration menu. 

A low-profile sample dish and non-contact presser makes sample application and cleaning easy. Readings can be taken automatically on the replacement of the presser, and over 8000 stored results can be easily viewed in tabular form on the instrument display. Peltier temperature control and intelligent temperature management ensures readings are only taken when the sample and refractometer temperatures are both stable.

RFM960-T Specifications
Order Code  19-60

Scales

  • Refractive Index
  • Sugar (°Brix) 
  • User Defined

 

  • 1.30 – 1.70
  • 0 – 100
  • 100

Resolution

  • Refractive Index
  • Sugar (°Brix)

 

  • 0.0001
  • 0.1

Accuracy

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.0001
  • ± 0.1

Precision

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.00005
  • ± 0.05
Presser Type Polyacetal

Temperature Compensation

  • Sucrose (Brix°)
  • AG Fluids
  • User Defined

 

  • 5 – 80 °C
  • 5 – 40 °C
  • Simple coefficient (units/°C) or polynomial function
Temperature Control Peltier
Temperature Stability Checks None/delay time/repeatability/ Smart (independently selectable by Method)
Measuring Temperature Range 0°C or 10°C below ambient whichever is the greater to 80°C
Temperature Sensor Accuracy ± 0.03°C
Sample Temperature Stability ± 0.02°C
Prism Seal FDA and Class VI approved
Interfaces 3 x USB (A), 1 x USB (B), Ethernet.
RS232 via optional adaptor

 

RFM970-T Specifications
Order Code  19-70

Scales

  • Refractive Index
  • Sugar (°Brix) 
  • User Defined

 

  • 1.30 – 1.70
  • 0 – 100
  • 100

Resolution

  • Refractive Index
  • Sugar (°Brix)

 

  • 0.000001
  • 0.001

Accuracy

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.00002
  • ± 0.02

Precision

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.000005 (6 d.p.)
  • ± 0.005
Presser Type Polyacetal

Temperature Compensation

  • Sucrose (Brix°)
  • AG Fluids
  • User Defined

 

  • 5 – 80 °C
  • 5 – 40 °C
  • Simple coefficient (units/°C) or polynomial function
Temperature Control Peltier
Temperature Stability Checks None/delay time/repeatability/ Smart (independently selectable by Method)
Measuring Temperature Range 0°C or 10°C below ambient whichever is the greater to 80°C
Temperature Sensor Accuracy ± 0.03°C
Sample Temperature Stability ± 0.02°C
Prism Seal FDA and Class VI approved
Interfaces 3 x USB (A), 1 x USB (B), Ethernet.
RS232 via optional adaptor

 

RFM990-AUS32 Specifications
Order Code  19-73

Scales

  • Refractive Index
  • Sugar (°Brix) 
  • User Defined

 

  • 1.30 – 1.70
  • 0 – 100
  • 0 – 40% Urea

Resolution

  • Refractive Index
  • Sugar (°Brix)

 

  • 0.000001
  • 0.001

Accuracy

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.00002
  • ± 0.02

Precision

  • Refractive Index
  • Sugar (°Brix)

 

  • ± 0.000005 (6 d.p.)
  • ± 0.005
Presser Type Polyacetal

Temperature Compensation

  • Sucrose (Brix°)
  • AG Fluids
  • User Defined

 

Urea, ICUMSA (sugar), AG, None or User Defined

Temperature Control Peltier
Temperature Stability Checks None/delay time/repeatability/ Smart (independently selectable by Method)
Measuring Temperature Range 0°C or 10°C below ambient whichever is the greater to 80°C
Temperature Sensor Accuracy ± 0.02°C
Sample Temperature Stability ± 0.01°C
Prism Seal FDA and Class VI approved
Interfaces 3 x USB (A), 1 x USB (B), Ethernet.
RS232 via optional adaptor