It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Microfiltration Systems

Memtek EFC-Series Microfiltration System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Memtek EFC-Series Microfiltration System provides a major advantage for reliable wastewater treatment or process filtration

The Memtek® E-Series systems incorporating proprietary crossflow tubular membranes which remove precipitated contaminants and produce a high quality filtrate suitable for discharge or further treatment. The modular components can stand alone, work together or work with existing equipment. The stand alone units are ideally suited for integrating with existing reaction tanks or settlers for effluent polishing. Membrane filtrate from an E-Series system can be discharged from the plant or reused directly in non-critical rinses. The filtrate is also suitable as a feed to reverse osmosis where from 75-90% of the water can be recycled and reused within the plant. Standard E-Series systems accommodate flow rates up to 400 gpm while custom designed systems are available to handle larger flow capacities. These Memtek systems are easy to operate and provide for continuous solid/liquid separation.

The basic EF system is a skid-mounted package consisting of membrane modules, recirculation pump, in-place cleaning loop, backpulse mechanism, instrumentation and controls. The skid-mounted design is compact and requires minimal floor space.

The EFC system includes the EF system equipment plus a recirculation tank with level controls, anti-swirl baffles and slurry transfer pump.

These systems are rugged, corrosion resistant tanks equipped with heavy duty mixers; metering pumps; chemical reaction monitors and controllers; level controls and alarms; inlet, overflow and drain ports; control panel; access platform and covers.

The rugged fluorocarbon membranes are non-plugging, abrasion and chlorine resistant. The process tanks are fabricated from heavy duty fiberglass reinforced epoxy resins or high density polyethylene. All components in contact with wastewater are PVC, polypropylene, nylon, stainless steel or other corrosion resistant material.