High-rate biological treatment for nitrate, selenium, and metals
Developed to treat a variety of ground and surface water sources in an efficient, compact footprint, the state-of-the-art SeHAWK® Link bioreactor accomplishes high rate removal of nitrate, selenium, and metals in a water treatment plant setting. The modular, prefabricated building blocks are specially designed to accommodate a wide range of flows by addition of parallel bioreactor units. Frontier Water Systems provides a complete solution by integrating the SeHAWK® Link bioreactor with pre-and post-treatment unit processes such as reverse osmosis, filtration, clarification, and disinfection.
| Specification | Value |
| Plant Flow | 100 - 3000 GPM |
| SeHAWK® Flow | 100 - 750 GPM |
| Number of Parallel SeHAWK® Trains | 1 - 8 |
| Selenium Removal Efficiency | ≥95% |