It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

Digital Communication Rectifiers (DCR)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Constant control of power applied to continuous electrodeionization (CEDI) modules to optimize system performance

Designed to efficiently control resistive loads, the DCR rectifier is a highly reliable, compact, single-phase DC power controller that features a high-performance microprocessor. On-board digital communication allows for easy integration with existing PLC/HMI through the use of MODBUS® or 4-20mA signals.​

Designed to power the IONPURE® CEDI Modules.

  • Compact DIN Rail Mounted Design
  • Universal Line Inputs: ​UL:24-600VAC, CE: 24-660VAC,
  • 45-65Hz
  • Up to 600VAC output
  • MODBUS RTU or 4-20mA digital output
  • Plug-and-play analog retrofit version for Legacy IONPURE power product users

  • Simplified isolation transformer requirements
  • Capable of running multiple DCR controllers on a single secondary winding
  • Highly efficient​
  • MOV and Voltage Limiting integrated
  • No longer necessary to incorporate individual devices
  • One controller for IONPURE®, LX, VNX, MX and NEXED® EDR modules
  • DC voltage output range from 20-600 Volts DC
  • DC current output range from 0-15.0Amps DC
  • CE marked
  • RoHS Compliance
  • Pb Lead-free
  • Designed and Manufactured in the USA